We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PLD Design Resources

These software and hardware tools simplify the development of applications using our SPLDs and CPLDs.

Software Tools


For All SPLDs/CPLDs

WinCUPL

WinCUPL is an easy-to-use Windows® OS-based IDE with an intuitive user interface for creating logic designs for Microchip SPLDs and CPLDs. It provides a complete workflow for CUPL logic design, which includes design creation, compilation, fitting, functional simulation and programming file generation.

For CPLDs - Industry Standard Compatible

ProChip Designer®

ProChip Designer is a full-featured IDE suite with state-of-the-art Siemens Precision Synthesis software integrated into a user-friendly design environment. This suite also includes a JTAG in-system programming utility and fitter technologies to enable the Logic Doubling® features in the ATF15xx CPLDs.

POF2JED

POF2JED is a Windows OS-based software tool that converts Altera POF files to JEDEC files for the ATF15xx CPLDs. It supports all packages and speed types for the ATF1500/A, ATF1502AS/ASV, ATF1504AS/ASV and ATF1508AS/ASV devices.

POF-to-JEDEC File Conversion Utility Version 4.45.1

To install, unzip this file into a TEMP folder and double-click on the POF2JED_Setup.exe file.

BSDL Files

These Boundary Scan Description Language (BSDL) files are for the ATF1502, ATF1504 and ATF1508 CPLDs with IEEE® Standard 1149.1 JTAG support.

ATMISP v6.7 (for Windows 2000 and XP)

ATMISP is In-System Programming (ISP) software for the ATF15xx family of CPLDs with JTAG support. It is intended to be used with the ATDH1150PC/VPC/USB or a compatible programming cable to program the target CPLD. It can also be used to generate SVF files needed by an ATE to program the ATF15xx on a circuit board.

This version of ATMISP supports the ATDH1150PC/VPC and compatible LPT-based ISP cables as well as the ATDH1150USB USB-based ISP cable and is supported on Windows 2000 and XP operating systems. This software can also be used to generate SVF files needed by an ATE to program the ATF15xx on a circuit board. To install, unzip this file into a TEMP folder and follow the instructions provided in the README.PDF file.

ATMISP v7.3 (for Windows 7, 8 and 10)

ATMISP is In-System Programming (ISP) software for the ATF15xx family of CPLDs with JTAG support. It is intended to be used with the ATDH1150PC/VPC/USB or a compatible programming cable to program the target CPLD. It can also be used to generate SVF files needed by an ATE to program the ATF15xx on a circuit board.

This version of ATMISP supports the ATDH1150USB USB-based ISP cable only and is supported on Windows 7, 8 and 10 operating systems. This software can also be used to generate SVF files needed by an ATE to program the ATF15xx on a circuit board. To install, unzip this file into a TEMP folder and follow the instructions provided in the README.PDF file.

Hardware Tools


For CPLDs - Industry Standard Compatible

ATF15xx-DK3-U

This development/programmer kit supports the ATF15xxAS/ASL/ASV/ASVL family of 3.3V and 5.0V industry-standard, pin-compatible CPLDs with Logic Doubling® architecture. This kit includes an ATDH1150USB USB-based ISP cable, a 44-TQFP adapter module and ATF15xxAS/ASV samples in 44-pin TQFP packages. Adapter modules that support the 44-pin PLCC, 84-pin PLCC and 100-pin TQFP packages are available separately. The 44-pin TQFP adapter module can also be purchased separately.

ATDH1150USB

The ATF15xx CPLD USB-based JTAG ISP Download Cable connects to a standard USB port on a PC and to a 10-pin or 14-pin JTAG header on the programming circuit board. It transfers the JTAG instructions and data generated by the ATMISP software running on a PC to the ATF15xx series of CPLDs on the target circuit board. With this In-System Programming (ISP) download cable, you can easily download design changes directly to the ATF15xx JTAG devices for easy prototyping of your designs.

Documentation


Title
ATF15xx-DK3 CPLD Development Kit Download
AT40K05/10/20/40 Datasheet Download
AT40K05/10/20/40AL - Complete Datasheet Download
ATF15xx Fitter Manual - Users Manual for the ATF15xx CPLD family that includes ATF1502AS/ASV/AE, ATF1504AS/ASV/AE, ATF1508AS/ASV/AE and the ATF1500A/ABV device fitter software. The ZIP file has a .PDF document that can be viewed with Adobe Acrobat Reader. Download
ProChip Designerr Software Suite Overview - An overview of ProChip Designer Software suite including its features, contents, licensing terms and design flow. Download
PLD Design Software Overview - An overview of the design software tools for Atmel SPLDs and CPLDs. Download
ATF15xx CPLD Family Overview - Describes the Atmel ATF15xx Family of Complex Programmable Logic Devices and Atmel`s Logic Doubling architecture that allows PLD designers to pack in more logic per macrocell than typical PLDs. Download
AT40K FPGA IP Core -- AT40K-FFT Download
ATF15xx Fitter Manual.zip Download
ATF15xx-DK3 CPLD Development Kit Flyer Download
untitled Download
ATF15 - POR Hysteresis Feature Download
Replacement of a RAM with Atmel FreeRAM in Verilog-based Designs Download
Conversion from Xilinx to Atmel FPGAs Application Note Download
Implementing a Single-coefficient Multiplier Download
MCU Port Expansion Using AT15xx CPLDs Download
untitled Download
MCU Port Expansion using ATF15xx CPLDs ZIP.zip Download
ATF15xx Family EPLD Download
AT40K Check Function on Configuration Download

Live Chat

Need Help?

Privacy Policy