When it comes to wireless product design, easy is not the first word that comes to mind. Navigating the technical considerations—protocols, RF performance and certifications—makes wireless product designing seem impossible or at least like it will take forever. Though wireless connectivity is complex, it need not be slow or difficult.
For years, we have been leading the way in making wireless accessible to everyone. We were one of the first companies to offer an integrated solution that combined a wireless chip with an on-board antenna in a single device called a module, which reduced risk and time to market.
Our plug-and-play wireless module portfolio takes ease of use further. Features of these plug-and-play devices include:
If you’re ready to simplify wireless design, you’re in the right place.
Live Chat