We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Post-Quantum Cryptography

Future-Proof Security Starts Now


Quantum computing is poised to break widely used cryptographic algorithms like RSA and ECC, which protect everything from online banking to government secrets. Post-Quantum Cryptography (PQC) is the next generation of cryptographic algorithms designed to resist quantum attacks. Even before quantum computers arrive, adversaries can harvest encrypted data and decrypt it later, making PQC a critical investment for future-proof security. 

We are driving the post-quantum transition with a growing portfolio of PQC-ready hardware, secure provisioning services and crypto-agile architectures and empowering you to meet global standards and accelerate compliance with mandates such as CNSA 2.0, which begins in 2025 and phases in through 2033.

Designing with Post-Quantum Cryptography 


To counter quantum threats, the NSA introduced CNSA 2.0, a roadmap for adopting quantum-resistant cryptography. Unlike CNSA 1.0, which used vulnerable public key algorithms, CNSA 2.0 embraces secure methods like lattice-based encryption. Symmetric algorithms such as AES-256 and SHA-2 remain effective with increased key sizes.

Key considerations for transitioning:

  • Larger keys and signatures: Post-quantum algorithms demand more storage and bandwidth
  • Performance impact: Encryption and verification may slow down, especially on constrained devices
  • Protocol compatibility: Bigger cryptographic data can affect network efficiency and require protocol updates

Our PQC Strategy: Built Into the Silicon


We have integrated PQC at the hardware root of trust, enabling secure operations from power-on to end of life. Our approach, which mirrors industry leaders, is to embed quantum-resistant algorithms directly into our product architecture to provide crypto agility and compliance with standards like CNSA 2.0, FIPS 203, FIPS 204 and FIPS 205.

Hardware-based implementations of PQC offer several key advantages:

  • Performance Optimization: Hardware accelerators execute cryptographic operations faster and with lower latency than software
  • Energy Efficiency: Dedicated cryptographic hardware consumes less power, which is an excellent choice for embedded and battery-powered devices
  • Tamper Resistance: Physical hardening protects against probing, fault injection and other physical attacks
  • Secure Key Storage: Keys are stored in isolated, non-exportable memory regions, reducing security risk
  • Reduced Attack Surface: Hardware minimizes exposure to software vulnerabilities like buffer overflows and timing attacks
  • Consistency and Reliability: Predictable timing and behavior help mitigate timing-based side-channel attacks

Our PQC-Enabled Products


MEC175xB Family 

Embedded Controllers

The low-power, highly configurable MEC175xB family of embedded controllers is designed for notebook and storage enclosure platforms. It features an Arm® Cortex®-M4F processor, advanced I/O capabilities, secure boot with customizable firmware and robust power management. With support for modern and legacy interfaces, hardware-based cryptography and flexible Flash-sharing mechanisms, it enables secure and efficient system control in ACPI-compliant architectures.

Switchtec® PFX/PSX Gen 6 Fanout PCIe® Switch Family

PCI Express® (PCIe) Switches

The Switchtec PFX Gen 6 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 160 lanes, 20 ports and 10 stacks; hot-plug and surprise-plug controllers for each port; advanced error containment and comprehensive diagnostics and debug capabilities; a variety of I/O interfaces; and an integrated MIPS® processor, with bifurcation at x8 and x16.

Developer Resources & Support


Access PQC documentation, developer tools and secure provisioning services through myMicrochip. Our team is ready to help you future-proof your designs and meet compliance requirements.

Live Chat

Need Help?

Privacy Policy