We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Instrumentation Amplifiers

High-Performance Instrumentation Amplifiers


Our instrumentation amplifiers include internal matched feedback and are ideal for data acquisition applications. Their ability to accurately extract a small signal in the presence of a large common mode makes these instrumentation amplifiers ideal for sensor amplification. Electromagnetic Interference (EMI) filtering on select devices maintains excellent performance in the most demanding environments.

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Blog Posts


computer

Amp It Up: Designing With Instrumentation Amplifiers

You’ve probably heard of an Instrumentation Amplifier (INA), but you may not know the best architecture for your particular needs. There are two common approaches, so read on to quickly determine which one you should use.

Waves of light

How Do I Eliminate Flicker Noise in My Amplifier Design?

While there are many different sources of noise within an operational amplifier, perhaps the most mysterious and frustrating noise source is what is known as flicker noise. How does one deal with this dominating, low frequency noise? If 1/f noise is a big concern, then selecting a zero-drift amplifier is the best solution.

Live Chat

Need Help?

Privacy Policy