Our High-Reliability Power Management Solutions for Space
High-reliability power management for space is essential for the consistent and efficient operation of spacecraft systems in the harsh conditions of outer space. Our advanced solutions such as space-grade DC-DC converters are designed to operate under extreme temperature variations and radiation exposure. These converters play a critical role in converting spacecraft DC power between voltage levels to maintain the stability and performance of essential on-board systems.
Our mission-critical electromechanical power relays that adhere to stringent NASA-EEE-INST-002 standards to provide the reliability and quality required for NASA programs. Manufactured using state-of-the-art techniques in ISO 5-compliant environments and subjected to extensive testing, these relays offer superior performance in the demanding conditions of aerospace missions. High-reliability power management is a cornerstone of successful space exploration, safeguarding the functionality and longevity of mission-critical systems.
Space-Grade Power Management Products
Electromechanical Power Relays
Mission-critical electromechanical power relays meet NASA-EEE-INST-002 standards, use precision drilling, and are made in ISO 5 labs with extensive testing for aerospace, transportation and military reliability.
Our MIL-PRF-38534 certified, non-isolated, fully integrated POL switching regulators with buck controller, inductor and I/O capacitors target high-reliability military and space power applications.
Our robust space converters operate reliably in extreme temperatures and radiation, efficiently convert DC power between voltage levels and maintain consistent performance in critical systems.
These devices deliver stable, precise output voltages under varying inputs and loads. They undergo extensive testing and comply with strict industry standards for long-term reliability and safety.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}