Gate drivers and motor drivers are essential components in many embedded systems, particularly in applications involving the control of electric motors and power transistors.
Gate drivers are used to efficiently switch power transistors such as MOSFETs and IGBTs in high-speed and high-power applications, including power supplies, inverters and renewable energy systems.
Motor drivers, on the other hand, are specifically designed an interface between a microcontroller or control system and the motor, enabling the control of motor speed, direction and torque.
Gate and Motor Drivers
Gate Drivers for Power MOSFETs and IGBTs
A gate driver is a type of power amplifier that accepts a low-power input from a controller IC and produces a high-current drive input for the gate of a high-power transistor.
DC-DC High-Voltage Interface Drivers, Arrays and Ultrasound Devices
High-Voltage (HV) interface drivers provide level translation and amplification for connecting low-voltage control circuits to HV-driven load circuits.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}