Motor Drivers to Simplify Innovative Motor Designs
Our motor drivers support Brushed DC (BDC), Brushless DC (BLDC) and stepper motors used in automotive, commercial and industrial applications. Explore our portfolio of devices and flexible options for simplifying your innovative motor designs.
Browse by Category
3-Phase Brushless Motor and Gate Drivers
Portfolio of devices includes motor driver System-Basis-Chips (SBCs) for a variety of applications using BLDC motors
Fan controller ICs that offer up to five Pulse-Width Modulation (PWM) fan drivers and integrated temperature sensors for design flexibility and improved system performance
Our driver portfolio includes ICs for small DC motors that are controlled directly from the output stages. At the heart of this portfolio are motor driver System Basis Chips (SBCs) with integrated gate drivers or pre-drivers to control separate N-channel MOSFETs. These drivers can be used to control almost any size N-channel MOSFET in a broad range of applications.
Brushless and Brushed Motor Gate Drivers
Our 3-phase brushless motor drivers and brushed DC gate drivers combine a power supply and a microcontroller to create cost-efficient motor driver SBCs. These SBCs also include a communication port that is Grade 0 and Grade 1 rated for use in harsh automotive conditions. Your design will require fewer external components which will reduce your circuit design complexity, lower your overall BOM cost and speed up your time to market.
Motor Drivers and Power Supply in a Single Device
Improve system performance in computing, mass storage, networking and other applications with our portfolio of fan controller ICs. Our closed-loop fan controllers feature look-up tables, PID loop control and alerts for locked rotors and blocked air paths. The majority of our PWM and linear fan controllers feature integrated temperature sensing, making them great all-in-one solutions for a variety of embedded applications.
Design Resources
MPLAB® Analog Designer
Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
Provides advice on your exact physical circuit layout, sharing best practices from an experienced power supply designer so that physical hardware will match simulations.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}