3-Phase Brushless Motor and Gate Drivers for Motor Control Applications
We offer a family of 3-phase brushless motor integrated drivers and gate drivers. The family of 3-phase brushless sensorless sinusoidal integrated drivers can be interfaced with any microcontroller (MCU) by using a simple PWM or can also be used stand-alone by the application. Our 3-phase brushless gate drivers can be used in combination with an MCU or Digital Signal Controller (DSC) that targets motor control applications.
Featured 3-Phase Motor Drivers
ATA6847x
Supply voltage range: 3V to 42V
Built-in safety features
Temperature range (TJ): −40°C to +125°C, −40°C to +150°C (automotive)
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}