The demo board is a complete stand-alone smoke detector application with a smoke chamber emulator. The demo board allows evaluation of all the functions of the RE46C190. Key test points of the device are available at the bottom edge of the demo board. It is designed for battery operation using a CR123A battery or can be operated using a power supply. The RE46C190 application circuit is on the right side of the board by the battery holder and piezo horn and the smoke chamber emulator is on the left.
Our ionization and photoelectric smoke detector ICs are complete solutions for creating a low-cost smoke detector, while our ionization smoke detector front ends can be combined with one of microcontrollers (MCUs) to create a complete design. Whether you are developing an ionization smoke alarm or a photelectric smoke alarm, we offer devices with the following features:
We also provide a selection of integrated devices that include these additional features:
Live Chat