The need to closely monitor currents in today’s electronics has increased over the years, as energy efficiency and safety have become major concerns. This article will focus specifically on the use of a shunt resistor to monitor current.
We provide a variety of devices to monitor power, voltage, current, zero cross detection and energy accumulation. Whether you need to monitor a DC voltage or a single- or poly-phase AC line, our innovative and easy-to-use products provide highly integrated solutions to meet your design challenges.
The HV780x series of high side current monitors offers a wide input voltage range and low quiescent current, making these devices well suited for a variety of offline, battery-powered and portable applications.
This video discusses the use of amplifier in shunt-based current sensing applications and the pros and cons of high-side and low-side monitoring.
Live Chat