Live Chat
This CK440-compliant PCIe Gen 6 clock generator is well-suited for today and tomorrow’s data center applications. It is a complete clock synthesizer, featuring industry-leading jitter performance of less than 50 fs.
Well suited for routers, switches, optical networks and 4G/5G base stations, this device is a single-chip network synchronization solution with eight DPLLs and five low-jitter synthesizers.
These oscillators meet MIL-STD-883 and MIL-STD-202 standards, come in ultra-small packages with customizable frequencies and can withstand extreme conditions such as 70g vibration and 50 kg shock.
These high-performance MEMS oscillators are AEC-Q100 qualified and compliant with PCIe® Gen 1–6. They are available in packages as small as 2.5 × 2.0 mm.
Atomic oscillators: CSAC and MAC embedded atomic clocks provide atomic stability in low-power and size-constrained applications. The low-frequency drift (aging) options in these atomic oscillators enables nanosecond holdover timing performance.
Temperature-Compensated Crystal Oscillator (TCXO): The MX–701 is an ultra-high-stability, low-power TCXO that uses our ultra–smooth compensation algorithms to achieve stabilities of ±30 ppb over the extended temperature range of −40°C to +105°C.
Oven-Controlled Crystal Oscillator (OCXO): For optimal reduction in g-sensitivity, the OX-047/48 series of OCXOs provides active cancellation, with ultra-low phase noise, for better than 0.02 ppb/g g-sensitivity between 10 Hz and 250 Hz.
Evacuated Miniature Crystal Oscillator (EMXO): The EX-421 EMXO is a low power solution that provides exceptionally low aging rates and tight temperature stabilities in an extremely small package. This device is great for handheld radios or battery-powered applications.
Learn about Microchip’s unprecedented history of clock and timing solutions. At the forefront of emerging technologies for more than 60 years, our legacy of innovation continues today.
Discover our earliest milestones in timing, our key breakthroughs and how we continue to pioneer new ideas across a wide spectrum of industries and applications with our MEMS and crystal oscillators, clock generators, SyncE and IEEE® 1588 PLLs, real-time clocks, atomic clocks and more.
Learn about the first single-chip network synchronization solution for ultra-precise timing for 5G radio access equipment.
We sit down with Darrin Gile, Timing Business Development Manager, to discuss Microchip’s 5G timing solutions.
We’ll cover:
The industry’s smallest multi-output MEMS clock generator offers up to 80 percent board space savings on timing components.
Can programmable MEMS-based clock generators make a significant difference in your Internet of Things or other connected design? Watch this video to learn how they offer accurate timing while simplifying your design and reducing the overall system bill-of-materials.
This video walks you through the features of ClockWorks® Configurator Online Tool and shows you how to customize oscillators and clock generators. With this easy-to-use tool, users can receive dynamic data sheets and samples within a few days.
A quick demonstration of the TimeFlash MEMS Oscillators Field Programming Kit that allows users to instantly program MEMS oscillators to any frequency, anywhere. This kit supports all Microchip MEMS oscillator package sizes and is designed to enable rapid prototyping and testing.
Welcome to our clock and timing video series. In these insightful videos, Sieg Schmalz will guide you through the nuances of timing, define an ideal clock and explore factors such as clock phase, frequency stability and phase noise. Ensuring synchronized operation, clocks are pivotal in electronic devices. These videos will provide foundational insights into timing specifications, emphasizing their critical role in device performance and how they impact real-world applications.
With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.
|
Title
|
|
|---|---|
| Measuring Spread Spectrum Modulation | Download |
| PCIE Signal Integrity and EMI | Download |
| Quartz Crystals and Micrel ICs | Download |
| Microchip MEMS Oscillator and Clock Products for Automotive Applications | Download |
| Differential Clock Translation | Download |
| Jitter Blocker | Download |
| MEMS Oscillators Offer Immunity to EMI | Download |
| PECL Waveform Measurements | Download |
| Immunity of MEMS Oscillators to Mechanical Stresses | Download |
| Alignment of Non-50 Percent Duty Cycle Output Clocks | Download |
| Schematic Review Checklist for Microchip Timing Devices | Download |
| Pre-Configured Clock Generator Part Numbers for Switchtec and Data Center Applications | Download |
| AN4287 - Oscillator Groups and Classifications | Download |
|
Title
|
|
|---|---|
| Oscillators - MEMS and Crystal Solutions Brochure | Download |
|
Title
|
|
|---|---|
| MEMS Clocks FAQs | Download |
|
Title
|
|
|---|---|
| DSC1123BI | Download |
| sy88933al.ibs | Download |
| sy88073l.ibs | Download |
| sm802128.ibs | Download |
| DSC6102HI | Download |
| sy100ep16u.ibs | Download |
| DSC557-0344SI | Download |
| sm803026.ibs | Download |
| sm803145u.ibs | Download |
| DSC400-0331XKI | Download |
| sm802149.ibs | Download |
| DSC2033FI | Download |
| sm802283u.ibs | Download |
| sy89231u.ibs | Download |
| sy100elt22.ibs | Download |
| sy88149hal.ibs | Download |
| sy10elt22.ibs | Download |
| sy88303bl.ibs | Download |
| sy89113u.ibs | Download |
| sy89833al.ibs | Download |
| sm802230umg.ibs | Download |
| sm843256.ibs | Download |
| DSC1101DM | Download |
| sy58020u.ibs | Download |
| sy88903al.ibs | Download |
| pl685-88.ibs | Download |
| sy88053cl.ibs | Download |
| 100ep451l_3v.ibs | Download |
| SY100EP451L_3V IBIS Model | Download |
| sm803144u.ibs | Download |
| sm802284u.ibs | Download |
| sy56016r.ibs | Download |
| sy88422l.ibs | Download |
| sy54016ar.ibs | Download |
| DSC6001HI | Download |
| sy89834u.ibs | Download |
| sy89838u IBIS Model | Download |
| pl685-28.ibs | Download |
| sy88149ndl.ibs | Download |
| pl686-05.ibs | Download |
| 89297.ibs | Download |
| sy58032u.ibs | Download |
| sm803141u.ibs | Download |
| DSC6003CI | Download |
| sm802265u.ibs | Download |
| sy88083l.ibs | Download |
| 89833al_33v IBIS Model | Download |
| sy88063cl.ibs | Download |
| sy10ep89v.ibs | Download |
| sm803151u.ibs | Download |
| 89533_3v.ibs | Download |
We are here to support you. Contact our Client Success Team to get assistance with your design.
Live Chat