We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

dsPIC33A Digital Signal Controllers (DSCs)

Real-Time Control with Precision and Performance​

Embedded system developers seek a solution that delivers top-notch performance, precise real-time control and a versatile suite of development tools to enhance and streamline their development endeavors. Our dsPIC33A DSCs are meticulously crafted to cater to these demands and enable you to achieve the following key design objectives:

dsPIC33A DSC Key Design Objectives


Enhanced Energy Efficiency for Sustained Performance

The real-time performance dsPIC33A DSCs enable implementing complex algorithms that enhance energy efficiency for optimal power utilization in your design for sustained performance

Cost Savings With High Peripheral Integration

To optimize costs and minimize board space, the dsPIC33A DSCs integrate an expansive array of advanced analog and digital peripherals

Efficient Execution of Multiple Functions

By enabling the execution of multiple functions in a single microcontroller (MCU) through low-latency responsiveness, accelerated mathematical operations and real-time control capabilities, the dsPIC33A DSCs provide a unified and high-integration platform operation and help tackle the increasing software complexity

Increased Focus on Safety and Security

dsPIC33A DSCs incorporate advanced hardware safety and security features and a comprehensive ecosystem to provide your target level of protection and reliability.

Find Your dsPIC33A Digital Signal Controller


Block Diagrams


dsPIC Family Block Diagram

Design Resources


Title
dsPIC33AK128MC106 Family Data Sheet Download
dsPIC33CK to dsPIC33AK Migration and Performance Enhancement Guide Download
dsPIC33 DSC Product Selection Guide Download

High Performance


The dsPIC33A family of DSCs with low latency responsiveness is designed for high-performance and real-time precision control applications. These DSCs combine the advantages of MCUs with the signal processing capabilities of Digital Signal Processors (DSPs), making them suitable for a wide variety of applications that require quick control loop computations using multiple sensor inputs.

  • High Performance: 32-bit CPU, 200 MHz operation with a DSP engine with 72-bit accumulators​
  • DP-FPU​: Accelerated math operation and simplifying model-based design development with Double-Precision Floating Point Unit (DP-FPU)​
  • Enhanced Pipelining​: Speculative instruction fetching and branch prediction reducing latency​
  • High-Speed Analog Peripherals: Up to 40 Msps, 12-bit Analog-to-Digital Converters (ADCs); 100 MHz Gain Bandwidth (GBW) op amps and 5 ns high-speed comparators with 1 Msps, 12-bit Digital-to-Analog Converters (DACs) with slope compensation for precision sensing and signal conditioning
  • Advanced Peripherals​: Application-specific inter-coupled peripherals with many core-independent capabilities for motor control, digital power, advanced sensing and general high-performance applications

Functional Safety


Our functional safety compliant/ready dsPIC33A DSCs offer a variety of integrated hardware safety features that help you develop safety-critical applications to meet the ISO 26262 (ASIL B), IEC 61508 (SIL 2) and IEC 60730 (Class B) functional safety requirements. These functional safety compliant devices follow a certified development process based on the ISO 26262 and IEC 61508 standards.

  • Hardware safety features include ECC Flash, ECC RAM with MBIST, IO pin integrity monitors, clock monitoring with backup oscillator, Deadman Timer (DMT), Cyclic Redundancy Check (CRC), Watchdog Timer (WDT) and more
  • Failure Modes, Effects and Diagnostic Analysis (FMEDA) reports, safety manuals and diagnostic software libraries developed following the TÜV-Rheinland-certified functional safety management system*
  • TÜV SUD-certified MPLAB® XC Compiler and a complete and fully qualified development environment*

*For more information on the dsPIC33A Functional Safety program, contact your local Microchip Sales Office.

Embedded Security


Our dsPIC33A Digital Signal Controllers (DSCs) come with advanced security features, including device locking and configurable Flash protection regions for Immutable Root of Trust (IRT) and access control. These features allow you to implement scalable protection measures in your embedded applications as your security needs evolve. Additionally, some dsPIC33A device families are equipped with crypto accelerators to enhance the performance of cryptographic algorithms. The cryptographic accelerator supports:

  • RSA, DSA and DH public key cryptography with up to 4096-bit key length
  • Elliptic Curve Cryptography (ECC), with support for Elliptic Curve Diffie Hellman (ECDH), Elliptic Curve Digital Signature Algorithm (ECDSA), Edwards-curve Digital Signature Algorithm (EdDSA), P-256, P-384, P-521, 25519 and custom curves
  • Key exchange protocol; J-PAKE, SRP
  • AES encryption that is fully compliant with NIST FIPS 197 (256-bit key length)
  • Hash and Message Authentication Code (MAC) with SHA-1, SHA-256, SHA-224, SHA-384, SHA-512 capability
  • True Random Number Generator (TRNG) compliant to NIST 800-90A/B/C

The hardware security features enable realizing secure use cases such as:

  • Secure boot and secure firmware update
  • Secure debug and disable entry into debug
  • Immutable Root of Trust (IRT)
  • Code protection
  • ICSP program/erase disable to configure the entire Flash as One-Time Programmable (OTP) memory
  • Firmware IP protection
  • Flash segment access protection

For more information, refer to the device datasheet of your preferred dsPIC33A DSC.

Software Solutions


FreeRTOS™ Support for dsPIC33A DSCs

dsPIC33A DSCs support FreeRTOS v10.5 to provide robust real-time operating system capabilities. Use the pre-configured demo applications and comprehensive documentation to quickly get started with your FreeRTOS-based application development and prototyping using the dsPIC33A Curiosity Platform Development Board.

Key Features

  • Seamless integration with MPLAB® X IDE and MPLAB XC-DSC C compiler
  • Real-time task management and scheduling

DSP Library Support for dsPIC33A DSCs

The DSP Library for dsPIC33A DSCs is a comprehensive suite of Digital Signal Processing (DSP) functions designed to facilitate the development of high-performance signal processing applications. By utilizing pre-built functions, you can substantially decrease your development time while improving the efficiency and precision of your signal processing tasks.

Key Features

  • High-performance DSP capabilities optimized for real-time control
  • Optimized for real-time responsiveness by taking advantage of the dsPIC33A architecture and DSP ISA support for mathematical and signal processing functions—IIR, FIR, FFT, Matrix, Vector and PID

Data EEPROM Emulation Library for dsPIC33A DSCs

The Data EEPROM Emulation (DEE) library offers a cost-effective alternative for storing nonvolatile information in the Flash program memory, which requires high endurance.

Key Features

  • Enhanced endurance
    • Improves endurance by up to 500 times compared to standard Flash memory
  • Cost effective
    • Eliminates the need for external EEPROM devices, which reduces cost and saves pin resources
  • Easy integration
    • Provides an interface like an internal data EEPROM to simplify implementation

Bootloader for dsPIC33A DSCs

The bootloader for our dsPIC33A DSCs uses the Microchip Device Firmware Update (MDFU) Protocol, which provides a structured approach for updating the firmware of the dsPIC33A DSC using a host processor over various communication interfaces. 

Key Features

  • Includes corruption detection and recovery mechanisms
  • Supports multiple communication interfaces
  • Enables firmware integrity with signature verification

Cryptographic Library for dsPIC33A DSCs

This library provides an easy-to-use abstraction layer for the cryptographic accelerators on dsPIC33A DSCs.

Key Features

  • Comprehensive library supporting symmetric and public-private key cryptography, hashing functions, digital signature algorithms and True Random Number Generators (TRNG)
  • Essential building block for implementing security use cases such as secure boot, secure firmware updates and secure communication

Featured Hardware Tools 


Curiosity Platform Development Board

Curiosity Platform Development Board

Part Number: EV74H48A

This full-featured development and demonstration board enables you to explore the capabilities of the dsPIC33A DSC family. The board operation requires the insertion of a 120-pin general-purpose Dual In-Line Module (DIM) that includes a dsPIC33A DSC.

MCS MCLV-48V-300W Inverter Board

MCS MCLV-48V-300W Inverter Board

Part Number: EV18H47

This inverter board enables rapid prototyping of motor control designs using interchangeable DIMs.  It is targeted to drive a 12V–48V low-voltage three-phase Permanent Magnet Synchronous Motor (PMSM) or Brushless DC (BLDC) motor with up to 25A RMS continuous per phase at 25°C.

Digital Power Development Board

Digital Power Development Board

Part Number: DM330029

This board provides the user a flexible measurement platform for compatible Digital Power Plug-In Modules (DP PIMs) for our dsPIC33.

Partner Ecosystem


MPLAB Ecosystem


MPLAB® Discover

MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications for the dsPIC DSCs to jump-start your next project.

MPLAB® Code Configurator

MPLAB Code Configurator (MCC) is a free graphical programming environment that generates seamless, easy-to-understand C code.

MPLAB® XC-DSC Compiler

The MPLAB XC-DSC Compiler is a comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end.

MPLAB® X Integrated Development Environment

This single integrated Development Environment (IDE) supports all PIC® MCUs and dsPIC33 DSCs.

Live Chat

Need Help?

Privacy Policy