The EV84K75A Single-Channel Discrete Gate Driver Evaluation Board is a development platform designed to evaluate and demonstrate the performance of a single-channel gate driver for controlling power transistors in various switching applications.
The EV40T43A Half Bridge Evaluation Board provides a ready-to-use platform for testing and evaluating half-bridge power circuit designs, simplifying development by enabling quick prototyping and performance assessment of power switching applications.
The Power Motherboard (PMB) Fast Evaluation Tool (FET) is designed to provide an easy, versatile and efficient SiC MOSFET testing platform to evaluate conduction and switching losses, perform Double Pulse Testing (DPT), and analyze Buck and Boost converter performance.
Live Chat