We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV84K75A

Single-Channel Discrete Gate Driver Evaluation Board

Overview

The EV84k75A discrete gate driver evaluation board is designed to facilitate the evaluation of Silicon Carbide (SiC) MOSFET devices, offering superior performance in medium-power and high-frequency applications. This board features a 2W isolated power supply for driving MOSFETs, enhanced EMI immunity through a common-mode choke, and the capability to drive 700V and 1200V mSiC™ MOSFETs with a 5A peak output current. It supports seamless microcontroller interfacing with +3.3V / +5V CMOS/TTL logic on PWM pins, independent under-voltage lockout (UVLO) for safety, and allows for optimized switching with separate gate resistors, making it a comprehensive tool for evaluating and optimizing SiC device performance.

Electrical Characteristics

  • Input Supply Voltage: 13.6V to 16.5V (Typical: 15V)
  • Default Output Voltage (VGS): +20V / -5V
  • Alternative Output Voltage Configurations: +18V / -5V, +15V / -3V
  • Working Isolation Voltage: 3000V
  • Output Gate Resistor (RG): 0.5 ohm

Maximum Parameters

  • Input Supply Voltage (VIN): 15V
  • Output Peak Current (IPK): ±5A
  • Output Power per Channel (PDRIVE): 2W
  • Maximum Switching Frequency (FMAX): 200 kHz
  • Ambient Operating Temperature (TA): -40 to 85 °C

Applications

  • DC-DC converters
  • Uninterruptible power supplies (UPS)
  • Industrial motor drives and solar inverters
  • Hybrid Electric Vehicle (HEV) or Electric Vehicle (EV)
  • Induction welding, cutting and heating
  • Frequency conversion

Explore Complementary Solutions

  • The 2W isolated power supply enables driving MOSFETs at higher frequencies
  • Designed to drive 700V and 1200V mSiC™ MOSFETs with a 5A peak source and sink output current
  • Separate gate turn-on and turn-off resistors allow users to optimize switching turn-on and turn-off slopes
  • Enhanced electromagnetic interference (EMI) immunity
1x Single-Channel Discrete MOSFET Gate Driver Evaluation Board
SIC-Single-Channel-Discrete-Gate-Driver-Board-Angle.png PP-25-107259-250715-HPS-PHOTO-FET-HBB-SCDGD-Evaluation-Set-Angle1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Single-Channel Discrete Gate Driver (SCDGD) Evaluation Board Design-Files Other Board Design Files Download

Live Chat

Need Help?

Privacy Policy