Designing safe and reliable automotive applications to ensure passenger safety is critical. To meet these rigorous safety requirements, we offer a broad portfolio of functional safety-ready 32-bit microcontrollers (MCUs) that include the latest hardware safety features and all the safety collateral to help achieve ISO 26262 Automotive Safety Integrity Level (ASIL) B safety certification.
Our 32-bit MCUs are used as a Safety Element out of Context (SEooC). Our Functional Safety Manual has all the Assumptions of Use (AoUs) to use these devices safely.
You can also achieve higher levels of safety with ASIL Decomposition as described below.
Our AEC-Q100 Grade 1- and Grade 2-qualified 32-bit MCUs come with the following resources to simplify safety certification of your automotive designs:
If you require any of the above collateral or have any questions, please email us or contact your local sales office.
Certifications and compliance are critical in functional safety applications. Our 32-bit MCUs come with the following certifications.
|
Diagnostic Self-Test Library Certifications
|
|
|---|---|
| TUV Rheinland ISO 26262 IEC 61508 Code Certification for SAM V7x S70 E70 | Download |
Our comprehensive portfolio of AEC-Q100 Grade 1- and Grade 2-qualified automotive 32-bit MCUs provides a wide variety of features for automotive touch, body electronics, infotainment, ADAS and many other applications.
If you require any of the above collateral or have any questions, please email us or contact your local sales office.
Note:
When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects.
Organize, write, test and debug your embedded software applications in MPLAB X IDE.
Build your embedded software with the TÜV SÜD-certified MPLAB XC32 Pro Functional Safety Compiler.
Verify and document your software test coverage with the MPLAB Code Coverage tool.
You can typically achieve higher safety levels through ASIL decomposition and hardware redundancy.
ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where you can combine two different 32-bit MCUs to achieve ASIL C or ASIL D safety levels
For more information, please use the Need Some Help section below.
Live Chat