We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Reliability Standards

Source Control Drawing Alternatives at Your Fingertips


Our high-reliability standards, which govern most of our radiation-tolerant space oscillator platforms, eliminate the need to create source control drawings. These documents allow OEMs to specify the enclosure, output waveform, nominal frequency, temperature stability, supply voltage, element evaluation, screening level and radiation tolerance requirements through a 15- or 16-digit part number string. Since 2000, we’ve used high-reliability standard documentation in place of customer-generated SCDs, a practice that has quickly become the industry standard for many of today's leading satellite OEMs. Mutual benefits are realized by both the customer and the supplier:

Customer Advantages

Customer Advantages

  • No OEM SCD or custom part numbers required
  • Ordering codes define EEE pedigree and QA level
  • MIL-PRF-55310/38534 equivalent screening options
  • Clearly defines radiation tolerance of active devices
  • Multiple package, output, and supply voltage options
  • No additional platform qualification required
  • Shorter lead times and lower overall cost
Additional Benefits

Additional Benefits

  • Promotes design efficiencies (BOM creation and entry)
  • Enables standard build, screen and test documentation
  • Encourages high-reliability process consistency
  • Procurement and manufacturing economies of scale
  • Revisions posted in real time to Microchip website 
  • Quick design-in capability utilizing overage

High-Reliability Standards: TCXOs


Title
Version Number
Date
DOC200103 CMOS / SINE Hybrid TCXO Hi-Rel Standard L 21 Apr 2025 Download
DOC207139 LVDS Hybrid TCXO Hi-Rel Standard F 01 Apr 2025 Download

High-Reliability Standards: VCSOs


Title
Version Number
Date
DOC206559 - Hybrid VCSO Hi-Rel Standard, Sinewave Output G 07 Nov 2023 Download
DOC206906 - Hybrid VCSO Hi-Rel Standard, LVPECL Output G 07 Nov 2023 Download
Design Pedigree

Design Pedigree

We can tailor the component pedigree of our high-reliability oscillators to ensure you meet your program cost and lead time requirements. Various combinations and options are included in most specifications. Please refer to the individual product specifications for ordering options. These options include:

  • Swept versus non-swept quartz
  • Enhanced element evaluation
  • 300-krad, 100-krad or untested wafer lots
  • Class S, Class B or ruggedized COTS components
Screening and Qualification

Screening and Qualification

Our oscillators are available with predefined screening options based upon MIL-PRF-38534 and MIL-PRF-55310 standards and an Engineering Model (EM) option. The screening options include common test methods such as non-destruct bond pull, burn-in, thermal shock, fine and gross leak and PIND testing. Screening options vary slightly by specification; please review the appropriate catalog specifications. These options include:

  • MIL-PRF-38534 Class K screening
  • Modified MIL-PRF-55310 Class B screening and Group A QCI
  • Modified MIL-PRF-55310 (Rev E) Class S screening and Group A QCI
  • Modified MIL-PRF-38534 Class K screening, Group A QCI and 30-day aging
  • MIL-PRF-55310 Class B screening and Groups A and B QCI
  • MIL-PRF-55310 (Rev E) Class S screening and Groups A and B QCI
  • Modified MIL-PRF-55310 Class B screening and Post burn-in electrical
  • MIL-PRF-55310 (Rev F) Class S screening and Groups A and B QCI
  • Engineering Model (EM)

Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy