This discrete VCXO is offered in a 5 × 7 mm footprint with improved phase noise and jitter performance previously only available in the VX-501, which comes in a 9 × 14 mm package.
This low g-sensitivity VCXO features 0.3 ppb/g with jitter performance of 60 fsec over the offset bandwidth of 12 kHz to 20 MHz. It supports frequencies up to 160 MHz and is excellent for industrial and harsh environment applications.
The VX-505 VCXO provides a phase noise floor as low as −166 dBc/Hz across the extended temperature range of −55°C to 125°C. It supports frequencies ranging from 20 MHz to 800 MHz.
The VX-506 is a discrete VCXO in a 9 × 14 mm footprint with ultra-low phase noise and jitter performances.
|
Title
|
Category
|
|---|---|
| Design and Manufacture of Low g-sensitivity QRM crystals | Application Notes |
| Absolute Pull Range | Application Notes |
| Enhanced Clock Stability for the 1588 enabled network | Application Notes |
| Crystal Parameter Definitions | Application Notes |
| Jitter in Clock Sources | Application Notes |
| Clock_Jitter_Basics | Application Notes |
| Phase Noise Application Note | Application Notes |
| Jitter Bandwidth and Spectral Content | Application Notes |
| Oscillator Terminology Definitions | Application Notes |
| Reducing Power Consumption on LVPECL XOs and VCXOs | Application Notes |
| RMS Jitter Calculation | Application Notes |
| Voltage Controlled Crystal Oscillators | Application Notes |
| Environmental Influences on Quartz Oscillator Short Term Stability | Application Notes |
| Clock Jitter Basics | Application Notes |
| Signal Types and Terminations | Application Notes |
| Phase Noise Tutorial | Application Notes |
|
Title
|
Category
|
|---|---|
| Vectron Space Oscillator Brochure | Product Documents |
| Vectron Products Brochure | Product Documents |
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat