PX-702 is a small-footprint, ceramic SMD High-Temperature Crystal Oscillator (HTXO) for extreme environment applications. In addition to its wide operating temperature range, PX-702 HTXO is also ideal for high shock and vibration applications. The PX-702 HTXO exceeds the 3000g shock and 36g vibration levels of the demanding MIL-STD-883 requirements.
PX-570 is an HTXO for extreme environment applications. Its typical operating temperature range is from −55°C to +230°C with a frequency stability of ±250 ppm over the entire operating temperature range.
HM-4201 is a high-temperature, real-time clock and calendar module with a built-in 32.768-KHz Crystal Oscillator (XO). The I2C bus can set timing, calendar and alarm functions and the entire module is fully operational from 2.7V to 3.6V. The timing and calendar functions are operational down to 1.8V range.
The EX-421 is the latest addition to our Evacuated Miniature Crystal Oscillator (EMXO) product family. This device delivers exceptional tight temperature stabilities and low aging rates with reduced power consumption (0.25W) to support applications over a wide range of environmental conditions in a 13 mm × 13-mm footprint.
|
Title
|
Version Number
|
Category
|
|---|---|---|
| Packaging Design and Manufacture of High Temp Electronics | Application Notes | |
| Signal Types and Terminations | Application Notes |
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat