We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Precision Operational Amplifiers (Op Amps)

Enabling High-Precision Signal Conditioning for the Most Demanding Applications


Our precision operational amplifier (op amp) portfolio utilizes in-package trimming to minimize input offset voltage errors. Implementing the trimming algorithm during the final test flow allows any additional errors associated with packaging stress to be corrected, which provides the best accuracy. Some of the features of these op amps include:

  • Maximum input offsets below 250 µV to enable high-accuracy designs
  • Extended battery runtime with operating voltages as low as 1.8V and ultra-low quiescent currents for the given bandwidth
  • A wide operating temperature range of −40°C to +125°C that provides a robust solution even at extreme temperatures

Blog Posts


Scale

“Comparing” Op Amps and Comparators—Can I Use an Op Amp as a Comparator?

Learn more about two common integrated circuits—operational amplifiers and comparators—and explore the possible pitfalls of using an operational amplifier as a comparator.

Man about to start a race

Why Is Op Amp Start-Up Time Important and How Do I Measure It?

This article will discuss the differences between op-amp start-up time vs. settling time and slew rate. We will also walk through a case study for measuring start-up time.

Live Chat

Need Help?

Privacy Policy