We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

General-Purpose Amplifiers (Op Amps)

Reliable, Cost-Effective Solutions for Your Applications 


Our general-purpose op amp portfolio offers op amps with bandwidths ranging from 9 kHz to 80 MHz to address a wide variety of applications. Many of the general-purpose op amp families are automotive AEC-Q100 qualified. Some of the features of these op amps include:

  • Longer battery runtime with operating voltage as low as 1.4V and quiescent current as low as 450 nA
  • Fast start-up time in microsecond range, which allows flexibility in a system’s power budgeting
  • Additional electromagnetic filtering on select devices to provide extra protection in electrically harsh environments

Demo and Evaluation Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:

Blog Posts


Scale

“Comparing” Op Amps and Comparators—Can I Use an Op Amp as a Comparator?

Learn more about two common integrated circuits—operational amplifiers and comparators—and explore the possible pitfalls of using an operational amplifier as a comparator.

Man about to start a race

Why Is Op Amp Start-Up Time Important and How Do I Measure It?

This article will discuss the differences between op-amp start-up time vs. settling time and slew rate. We will also walk through a case study for measuring start-up time.

Waves of light

How Do I Eliminate “Flicker Noise” in My Amplifier Design? 

While there are many different sources of noise within an operational amplifier, perhaps the most mysterious and frustrating noise source is what is known as flicker noise. How does one deal with this dominating, low frequency noise? If 1/f noise is a big concern, then selecting a zero-drift amplifier is the best solution.

Live Chat

Need Help?

Privacy Policy