We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MiWiProtocol

Low-Cost Embedded Connectivity for Wireless Networks


Developed to enable low-cost, commercial and smart home networks, the MiWi™ protocol is used in applications such HVAC systems and alarm sensors where reliable self-healing mesh networking is needed. The MiWi protocol supports operation in the IEEE 802.15.4 radio PHY in the sub-GHz and 2.4 GHz ISM bands. 

The MiWi protocol stack offers a significantly smaller footprint relative to the open standard-based Zigbee® protocol stack. This enables operation in microcontrollers with smaller memory/lower cost. A typical end node requires only 20 KB of code space.

Working With MiWi Products

Our MiWi Mesh Stack is available for Microchip Studio, the Integrated Development Platform (IDP) for developing and debugging all AVR® and SAM microcontroller applications. Microchip Studio gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. The MiWi Mesh code is part of the Advanced Software Framework (ASF). Here are some links to other helpful resources:

MiWi Proprietary Mesh Network Topology

Live Chat

Need Help?

Privacy Policy