As an IoT product designer, you understand the importance of security and the benefits of connecting to the cloud. However, if you struggle with the challenges of creating a secure cloud connection over Wi-Fi, you need a solution that is easy to implement using minimal resources.
Our Trust&GO Wi-Fi modules include a built-in hardware security element that streamlines the process of creating secure network connections and requires no additional hardware. Identified by the “C” in the product number, these modules are pre-configured and pre-provisioned for secure authentication, simplifying setup.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}