We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Wi-Fi® Bridging

Benefits of Wi-Fi® Bridging


Bridging solutions connect multiple networks that use the same or different protocols by aggregating them into a single network. For example, an Ethernet-to-Wi-Fi bridging device receives incoming data from an Ethernet network and sends it back out via Wi-Fi and vice versa.

In general, Wi-Fi bridging is the fastest and easiest way to enable a Wi-Fi connection on an existing host machine. It is an optimal solution because the host machine gains Wi-Fi access without needing any new software or drivers and while continuing to use its existing communication protocol such as Ethernet, CAN or USB.

Convert Ethernet, CAN or USB to Wi-Fi Using a Single Interface Module

The WFI32 is a Wi-Fi MCU module that boasts reliable performance in harsh environments while offering multiple communication protocols. These features make it a great candidate for Wi-Fi bridging in industrial applications.

Wi-Fi Bridging Devices in Industrial Applications

Live Chat

Need Help?

Privacy Policy