RPF Solutions for Shared Power Delivery, SPE-DPU Signalling and Per-Line Monitoring and Control
Reverse Power Feed (RPF) is a critical technology for the upgrade of VDSL2 subscribers to the G.fast standard, which has a maximum range, at high speeds, of 250m. Our RPF solution simplifies the complexity of powering a low-port-count Distribution Point Unit (DPU) by providing power from the Customer Premises Equipment (CPE) rather than from local AC mains or other remote feeding. Our RPF chipsets support power feeding from CPEs and shared power delivery and extraction at the DPU. In addition to the powering function, the firmware also manages PSE-DPU signaling, power sharing, per-line monitoring and control.
RPF Products
Power Sourcing Equipment (PSE) for CPEs
Supports main requirements of ETSI TS 101 548 V2.1.1 PSE, multi-class support
PSE-DPU signaling generation
Supports SR1 (10W), SR2 (15W), SR3 (21W) power sourcing
This tool provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
This simulation tool uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.
Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}