Hybrid Power Drive Modules and Companion Gate Driver Card Help Reduce Emissions in Aerospace Designs
Redesigning the actuation systems used in aircraft is a focal point for reducing the emissions in aerospace applications. Designers are looking for effective power drive electronics to replace the Electro-Hydraulic Actuators (EHAs) and Electromechanical Actuators (EMAs) used in flight control, landing gear and braking systems. For defense applications, these solutions need to be durable, rugged, compact and modular with the ability to perform in harsh environments for prolonged periods of time.
Our cost-effective, plug-and-play Integrated Actuation Power Solution combines a Hybrid Power Drive (HPD) and a compatible driver board that provides intelligence, scalability, design flexibility, reliability, faster time to market and high power density for aircraft power system applications in More Electric Aircraft (MEA), cargo planes, small planes, defense avionics, electric Vertical Takeoff and Landing (eVTOL) aircraft, drones and multicopters.
Key Benefits of Our Integrated Actuation Power Solution
High level of integration and flexibility
Includes inverter, brake chopper, solenoid drive, soft starter, thermal sensors, telemetry outputs and gate driver board
Modular and adaptableSiC/IGBT solution with nominal DC link up to 540 VDC and power rating up to 20 kVA
Isolated gate drive board with shoot-through detection, multiple protections and high-speed Low-Voltage Differential Signaling (LVDS)
Cost-effective, high-reliability and rugged solution
High power density with reduced weight, smaller footprint, optimized design and efficient semiconductors
Faster time to market
Easy-to-use modular design with integrated functionality reduces the number of components and testing requirements
Flight-proven standard and customsolutions available
MAIPDMC40X120 - Hybrid Power Drive (Three-Phase Bridge + Driver)
The Hybrid Power Drive (HPD) module delivers 5 kVA output, integrating a three-phase power bridge with SiC MOSFETs and SBDs, plus built-in telemetry and extra switches for solenoid drives.
Features high integration with screw-on M3 terminals for power and standard connectors for low-voltage signals.
Packaged in plastic with an AlSiC baseplate (105 mm × 85 mm × 25 mm), and a silicone gel-potted, parylene-coated substrate for robust environmental protection.
The aviation Power Core Module (PCM) integrates a 5 kVA HPD power stage (SiC MOSFETs/SBDs) with a digital control and telemetry board for PWM and communication.
Features high integration with screw-on M3 terminals for power and standard connectors for low-voltage signals.
Offered in a plastic package (105 mm × 85 mm × 30/36 mm) with a silicone gel-potted substrate for robust environmental protection.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}