Power MOSFETs for High-Voltage, Low-Voltage and Signal Applications
You can use our power MOSFETs in a variety of low- and high-power industrial, automotive, medical, aerospace, defense and communication applications.
Our small-signal MOSFET products—also called interface MOSFETs—are excellent options for low-power, signal-level applications such as signal amplification and level translation, signal bypass, system protection or lower power regulation (voltage and current regulation) in consumer, medical and other devices. We offer flexible options to meet your design requirements, including on-resistances that range from a few hundred to multiple ohms and a variety of small-footprint packages.
Power MOSFETs
Small-Signal MOSFETs
Common applications include signal amplification and level translation, signal bypass, system protection or lower power regulation (voltage and current regulation).
Our mSiC™ MOSFETs provide efficient, high-performance switching with low on-resistance and fast switching speeds, optimizing power conversion and reducing thermal losses.
Our power MOSFETs meet the requirements of total-dose and single-event environments, and the M6 technology allows them to perform well in extreme-environment applications.
Our RF MOSFETs are specifically designed to operate efficiently at high frequencies, typically in the radio frequency range (from a few MHz up to several GHz).
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}