The collection of tools below includes pre-built toolchains tailored for the PIC64-HPSC and PIC64HX MPUs. All toolchains are compiled directly from the latest source code, ensuring reliability, compatibility, and up-to-date features.
Note that these tools are automatically installed when using the quick-start script found with all PIC64HPSC/HX repositories.
The collection of tools below includes pre-built toolchains tailored for the PIC64-HPSC and PIC64HX MPUs. All toolchains are compiled directly from the latest source code for reliability, compatibility and up-to-date features.
Note that these tools are automatically installed when using the quick-start script found with all PIC64HPSC/HX repositories.
The RTEMS Toolchain is used for compiling applications for the RTEMS Operating System and is also required when compiling the System Controller firmware. These downloads are installed automatically when using the quick-start script from the PIC64HPSC/HX RTEMS examples repository (login credentials are requied).
The Device Configurator Tool (dev_cfg) is a comprehensive set of utilities for configuring, building, programming, and analyzing the power profile of PIC64HPSC/HX devices.
Its main functions include:
The device configurator tool is automatically installed when using the quick-start script found with the PIC64HPSC/HX example repositories (login credentials are requied) and can be downloaded separately after the 2.0.0 software release.
The device configurator tool is integrated into MPLAB Tools for Microsoft® Visual Studio Code (VS Code), allowing users to access all major functions directly within the VS Code environment. This integration streamlines the workflow for platform designers and software developers, making configuration, build, and management tasks more efficient and user friendly.
Note that the MPLAB Tools for VS Code will be available with the 2.0.0 software release.
Live Chat