We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Integrated Analog Peripherals for dsPIC33 DSCs

Integrated Analog With Signal Conditioning and Processing


Integrated Analog Peripherals for dsPIC33 DSCs

Our dsPIC33 DSCs with integrated analog capability for signal conditioning and processing remove the complexity of connecting external analog devices. dsPIC33 DSCs are loaded with advanced analog peripherals such as high-speed Analog-to-Digital Converters (ADCs), Digital-to-Analog Converters (DACs), comparators and operational amplifiers (op amps) to enable processing analog signals and reduce overall design cost.

Integrated Analog Peripheral Diagram

Choose the Right Peripheral for Your Design    


Analog-to-Digital Converters (ADCs)

Our high-speed Successive-Approximation-Register (SAR) ADC offers core-independent features such as integrated digital comparators and oversampling filters. dsPIC33 DSCs are integrated with 12-bit (SAR) ADCs for achieving higher sample rate of up to 3.5 Msps.

Digital-to-Analog Converters (DACs)

High-precision DACs provide accurate conversions of digital streams to analog outputs. The DAC with slope compensation unit provides a user-defined slope that can be used to alter the DAC output. This feature is useful in applications such as peak current mode control, where slope compensation is required to maintain the stability of the power supply

Comparators, Operational Amplifiers and Programmable Gain Amplifiers (PGAs)

The high-speed comparators, op amps and PGAs available on dsPIC33 DSCs enable a high level of integration and reduce BoM cost by eliminating the need for external  stand-alone analog components for signal conditioning and sensing. These peripherals are tightly coupled with ADCs and high-resolution Switched-Mode Power Supply (SMPS)/Motor Control (MC) Pulse-Width Modulators (PWMs) to enable efficient motor control and digital power conversion.

Internal Voltage Reference and Current Bias Generator

  • Constant current source for bias, off-set generation and calibration
  • Selectable current sourcing or sinking
  • Selectable current mirroring for sourcing and sinking

Software Libraries


Integrated Analog Peripherals for dsPIC33 DSCs

Quickly prototype your designs using MPLAB® Code Configurator. 

MPLAB® Code Configurator

Integrated Analog Peripherals for dsPIC33 DSCs

Explore MPLAB Discover for complete source code and project examples to jumpstart your application.

MPLAB® Discover

Technical Resources


Title
dsPIC33E/PIC24E FRM, Analog-to-Digital Converter (ADC) Download
dsPIC33/PIC24 FRM, 12-Bit High-Speed, Multiple SARs A/D Converter (ADC) Download
dsPIC33/PIC24 FRM, High-Speed Analog Comparator Download
dsPIC33E/PIC24E FRM, Op Amp/Comparator Download
dsPIC33C/PIC24 FRM, High-Speed Analog Comparator with Slope Compensation DAC Download
dsPIC33/PIC24 FRM, Programmable Gain Amplifier (PGA) Download
dsPIC33/PIC24 FRM, Current Bias Generator (CBG) Download
Title
Layout Tips for 12-Bit A/D Converter Application Download
Differential ADC Biasing Techniques, Tips and Tricks Download

Key Attributes

  • Higher reliability
  • Lower costs
  • Reduced footprint size
  • Improved signal integrity
  • Alleviates board noise
  • Accelerates time to market

Target Applications

  • Lighting
  • Motor control
  • Sensor interface applications
  • Filtering for signal conditioning
  • System monitoring
  • High-precision measurement equipment
  • Speech coding and processing

dsPIC33 Digital Signal Controllers


dsPIC33C DSC Peripheral Deep Dive


This class presents deep-dive information on the architecture, set up and demonstration of the dsPIC33C DSC Peripherals

Microchip University Logo

Live Chat

Need Help?

Privacy Policy