We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Advanced Sensor Interfacing Digital Signal Controllers (DSCs)

dsPIC33 Digital Signal Controllers (DSCs) for Real-Time Sensor Interfacing and Control


Our performance-rich dsPIC33 DSCs are designed for advanced sensor interfacing and control applications. These DSCs offer a high-performance Central Processing Unit (CPU) with a Digital Signal Processor (DSP) engine for deterministic and real-time response and a high level of integrated analog, safety and security features. There are many criteria you need to consider while selecting a controller. Learn how dsPIC33 DSCs can help you meet your design objectives of advanced sensor interfacing and control applications.

Target Applications


dsPIC33 Advanced Sensor Interfacing

Our broad portfolio of ISO 26262/IEC 61508 functional safety compliant/ready dsPIC33 DSCs provide reliable operation in harsh environments. These DSCs offer integrated hardware safety features; Failure Modes, Effects and Diagnostic Analysis (FMEDA) reports; safety manuals; and diagnostic software libraries to help you develop high-performance sensor applications that comply with the ISO 26262 and IEC 61508 standards. 

Our automotive dsPIC33 DSCs offer a comprehensive ecosystem that includes support for AUTOSAR®, automotive functional safety, security, a variety of tools and third-party partner solutions.

Enable Edge AI/ML Inferencing for Sensing Applications


Leverage our high-performance DSP engine with hardware Floating-Point Unit (FPU), tightly coupled peripherals and optimized ML DSP routines to achieve on-device low latency inferencing and enable faster, smarter decision-making without relying on the cloud.

Our easy-to-use MPLAB® ML Development Suite ecosystem allows you to build efficient ML models based on raw sensor data and deploy them seamlessly to dsPIC33 DSCs, simplifying your intelligent sensing design journey.

Model-Based Designs With dsPIC33 DSCs


Simplify your embedded design with the MATLAB® Simulink®, open-source Scilab tools and our MPLAB® Device Blocks for Simulink that provide a Model-Based Design (MDB) platform.

Tools and Demos


dsPIC33 DSCs for Sensor Interfacing Designs


Documents and Resources


Title
Implementing IIR Digital Filters Download
Achieving Higher ADC Resolution Using Oversampling Download
Getting Started with Dual Core Download
Implementing the Fast Fourier Transform (FFT) on dsPIC Digital Signal Controllers Download
Implementing Digital Lock-In Amplifiers Using the dsPIC DSC Download
Pulse Oximeter Design Using Microchip's Analog Devices and dsPIC Digital Signal Controllers (DSCs) Download
AN5823 Understanding and Managing Jitter in an Application Download
Title
dsPIC33/PIC24 FRM, Direct Memory Access Controller (DMA) - PIC24F FRM Download
dsPIC33/PIC24 FRM, Current Bias Generator (CBG) Download
dsPIC33/PIC24 FRM, Enhanced CPU Download
dsPIC33/PIC24 FRM, Single-Edge Nibble Transmission (SENT) Download
dsPIC33/PIC24 FRM, IO Ports with Edge Detect Download
dsPIC33/PIC24 FRM, Peripheral Trigger Generator (PTG) Download
Title
Achieving a Higher ADC Resolution Using Oversampling on dsPIC33A devices Download

Advanced Sensor Interfacing Using dsPIC33 DSCs

Learn how our dsPIC33 Digital Signal Controllers (DSCs) address the challenges of implementing advanced sensor interfacing designs in automotive and industrial applications that require precision measurement, fast digital sensor signal processing, robustness, functional safety and security.

Live Chat

Need Help?

Privacy Policy