We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC32MZ DA Microcontrollers (MCUs)

PIC32MZ DA Microcontrollers with Integrated Graphics


The PIC32MZ DA series, with its integrated graphics controller, graphics processor and available on-chip 32 MB of DDR2 DRAM, lifts Graphical User Interface (GUI) designs to performance and quality levels not yet seen in embedded microcontroller applications. Developers that use the PIC32MZ DA in their designs should expect microprocessor-like graphics quality while still enjoying the ease of design of an MCU. And with MPLAB® Harmony Graphics Suite (MHGS), you can finish and display your GUI design faster than you'd ever thought possible.

Feature List


  • Three-layer graphics controller capable of driving 24-bit color WVGA
  • High-performance 2D Graphics Processing Unit (GPU)
  • 32 MB integrated DDR2 DRAM or 128 MB externally addressable
  • Up to 2 MB Flash and 640 KB RAM
  • 12-bit Analog-to-Digital Converter (ADC) throughput at 18 Msps
  • Full-featured hardware crypto engine with Random Number Generator (RNG) for data encryption/decryption and authentication

Graphics Controller

The graphics controller sub-system at the heart of the PIC32MZ DA is the most advanced of its kind in the industry.

  • 24-bit parallel interface supports a wide range of displays up to WVGA (800 × 480)
  • Multi-layers composition for simplified image rendering
  • Supports multiple image and color space formats for maximum flexibility
  • Flexible timing configuration to ease the implementation of custom displays

Graphics Processing Unit (GPU)


The Graphics Processing Unit (GPU) inside the PIC32MZ DA is loaded with features that will enable your GUI to create graphical actions that would be impractical for an MCU CPU alone.

  • Accelerated 2-D graphics rendering
  • Accelerated blit and raster operations
  • Several alpha blending modes
  • Transparency support
  • 2D dithering
  • Image scaling
  • Programmable operations including ROP2, ROP3, ROP4, alpha blending and transparency
  • Filtering
  • Orientation

Integrated DRAM

The industry’s only integrated DRAM provides expansive storage for graphics, complex communications, and data logging applications.

  • 32 MB capacity for rich, professional-looking graphics:
    • 8-, 16-, or 24-bit color
    • Multiple layers
    • Multiple display buffers per layer
    • Image and frame pre-load
  • Fewer board layers lowers system cost
  • Code and data transfer to and from DRAM do not leave the package, making the system more secure
  • Greatly reduced system complexity eliminates traditional memory sub-system design challenges
  • Integration leads to smaller designs that result in feature-rich, attractive end products
  • Fewer components to stock and manage drives savings in logistics
  • Integration reduces board EMI issues

The PIC32MZ DA gives you the ability to increase your application’s color resolution and display size with easy-to-use MCU-based resources and unique graphics design tools including the MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony Integrated Software Framework.

PIC32MZ DA Family Products


Hardware Tools


Software


MPLAB® X Integrated Development Environment

MPLAB® X Integrated Development Environment (IDE)


MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free.

MPLAB® Harmony v3 Software Framework

MPLAB® Harmony v3 Software Framework

MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.

Documentation


Search Documentation
Showing for
Document Category Title Date
Errata
PIC32MZ Graphics (DA) Family Silicon Errata
27 May 2021
Brochures
Graphical and Segmented Display Solutions Brochure
02 Aug 2018
Data Sheets
PIC32MZ Graphics (DAK/DAL/DAR/DAS) Family Data Sheet
30 Jun 2021
Application Notes
Creating a USB Audio Device on a PIC32 MCU Using MPLAB Harmony Application Note
28 Nov 2017
Application Notes
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families
28 Aug 2018
Application Notes
EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note
28 Aug 2018
Application Notes
Creating a Multi-LUN USB Mass Storage Class Device Using the MPLAB® Harmony USB Device Stack Application Note
08 Nov 2017
Tech Brief
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them
28 Oct 2020
Tech Brief
How to Setup MPLAB Harmony v3 Software Development Framework
06 Jan 2023
Document Category
Title
Date
Errata
27 May 2021
Document Category
Title
Date
Brochures
02 Aug 2018
Document Category
Title
Date
Data Sheets
30 Jun 2021
Document Category
Title
Date
Application Notes
28 Nov 2017
Document Category
Title
Date
Application Notes
28 Aug 2018
Document Category
Title
Date
Application Notes
28 Aug 2018
Document Category
Title
Date
Application Notes
08 Nov 2017
Document Category
Title
Date
Tech Brief
28 Oct 2020
Document Category
Title
Date
Tech Brief
06 Jan 2023
Title
Creating a USB Audio Device on a PIC32 MCU Using MPLAB Harmony Application Note Download
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families Download
EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note Download
Creating a Multi-LUN USB Mass Storage Class Device Using the MPLAB® Harmony USB Device Stack Application Note Download
Title
Graphical and Segmented Display Solutions Brochure Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download
MPLAB Harmony Brochure Download
Title
PIC32MZ Graphics (DAK/DAL/DAR/DAS) Family Data Sheet Download
PIC32MZ Graphics (DA) Family Data Sheet Download
Title
PIC32MZ Graphics (DA) Family Silicon Errata Download
Title Download
Basic 32-Bit MCU Design and Troubleshooting Checklist Download
Title
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download
How to Setup MPLAB Harmony v3 Software Development Framework Download

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders

PIC32MZ Videos Playlist

Designed for complex applications, the PIC32MZ EF (MZEF) series offers high-performance microcontrollers (MCUs) with speeds up to 252 MHz and 415 DMIPS. Featuring up to 2 MB of dual-panel Flash memory and 512 KB of RAM, they provide excellent connectivity options such as Hi-Speed USB, CAN and 10/100 Ethernet. With an integrated double-precision FPU and an optional hardware crypto accelerator, the MZEF devices excel in process-intensive applications. Fully supported by the MPLAB® Harmony framework, these devices enable rapid development while meeting extended temperature and AECQ-100 Grade 1 qualification standards.

Live Chat

Need Help?

Privacy Policy