PIC32CX SG devices contain an MCU and an optional HSM in one package. Explore the features of each below:
The HSM in the SG60/SG61 offers:
PIC32CX SG61/SG60 MCUs support security use cases like:
Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed during product development and production while also making it easy to implement secure networks for handling cryptographic keys securely.
The PIC32CX SG61 Curiosity Ultra Evaluation Board is the hardware platform for evaluating PIC32CX SG61/SG60 MCUs.
It is supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.
The PIC32CX SG41 Curiosity Ultra Evaluation Board is the hardware platform for evaluating PIC32CX SG41 MCUs.
It is supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.
MPLAB Code Configurator supports 8-bit,16-bit and 32-bit PIC® microcontroller.MCC is incorporated into both the downloadable MPLAB X integrated Development Environment(IDE) and the cloud based MPLAB
MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free.
MPLAB Mindi Analog Simulator reduces circuit design time and design risk by allowing you to simulate analog circuits prior to hardware prototyping. Models are available to simulate the op amp and comparator peripherals available on PIC32MK MCUs.
Our simulation package allows you to compile a Simulink model that can be programmed into a PIC32MK MCU’s Flash memory with a single push of a button for rapid prototyping.
|
Title
|
|
|---|---|
| Basic 32-Bit MCU Design and Troubleshooting Checklist | Download |
|
Title
|
|
|---|---|
| PIC32CX SG41/SG60/SG61 Family Silicon Errata and Data Sheet Clarifications | Download |
|
Title
|
|
|---|---|
| Immutable Boot on PIC32CX SG41 MCU | Download |
| How to Setup MPLAB Harmony v3 Software Development Framework | Download |
| MPLAB Harmony v3 Synchronous Drivers and Their Usage in FreeRTOS-Based Applications | Download |
| ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC | Download |
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
The PIC32CX SG family offers 120 MHz MCUs that combine connectivity, performance and strong security features for industrial, IoT and automotive applications. With options like the SG41, which include secure boot and debug, and the SG61, which features a JIL High-certified HSM, these AEC-Q100 Grade 1 devices enable efficient application development using MPLAB® Harmony and MPLAB Code Configurator (MCC). They are available in 100- and 128-pin packages.
Live Chat