The following hardware programmers are used to program the FPGA families listed above through the Silicon Sculptor programming tool.
Silicon Sculptor 4 offers increased memory size and faster data processing compared to previous Microchip programmers with 2 GB of internal memory, it supports the larger algorithms of planned future parts.
Silicon Sculptor adapter modules are package specific and although they depend on the product family, they are independent of gate count.
Silicon Sculptor 3 is a programmer with four times the memory size and 64 MB of internal memory.
Silicon Sculptor v6.7.1 (10/29/2025)
1. md5sum: 1535dc7203413436b07b2faae42dfb40
2. sha256sum: 52d7f16bf246995c476d409e698ac8f3b004bc5e7b1361596557fe9ad51afdcd
|
Title
|
Date
|
|
|---|---|---|
| Silicon Sculptor v6.3.0. Release Notes | 23 Feb 2021 | Link |
| Silicon Sculptor v6.1.0 Release Notes | 05 Apr 2017 | Link |
| Silicon Sculptor v5.22.14 Release Notes | 01 Apr 2017 | Link |
| Silicon Sculptor v5.22.13 Release Notes | 30 Aug 2016 | Link |
| Silicon Sculptor v5.22.11 Release Notes | 17 Dec 2015 | Link |
| Silicon Sculptor v5.22.7 Release Notes | 06 Oct 2014 | Link |
| Silicon Sculptor v5.22.10 Release Notes | 30 Jun 2015 | Link |
| Silicon Sculptor v5.22.9 Release Notes | 12 Apr 2015 | Link |
Live Chat