Silicon Explorer FP is an alternative solution to the Silicon Explorer II product. It is a command-line debugging utility that uses FlashPro 6, FlashPro 5 or FlashPro 4 programmers to support the action probe feature, allowing the selected external probe pin to access any internal node. Silicon Explorer FP supports the following antifuse device families:
RTAX-S/AX
RTSX-SU
A54SXA
eX
Download the following software and documentation to start using Silicon Explorer FP or watch our video.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}