We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TimeProvider® 4500 Series

TimeProvider® 4500 Series Release 3.0

Interested in sub nanosecond accuracy? The Timeprovider® 4500 Series release 3.0 provides a redundant, resilient and carrier-grade terrestrial alternative to GNSS to ensure continued service of critical infrastructure in GNSS-denied environments. 

Want more videos? Learn more by accessing the TimeProvider 4500 playlist using the drop down menu on the right.

Learn About Our TimeProvider 4500 Series


Operators of critical infrastructure in the 5G telecommunications, utilities and transportation markets need to upgrade their networks continuously with technology that can deliver higher processing speeds and highly accurate time that is not dependent on GPS. They need a terrestrial alternative to GPS that distributes precise time over distances reaching 1,000 kilometers and delivers increased accuracy.

Our TimeProvider 4500 (TP4500) series is the world’s first IEEE® 1588 PTP Grandmaster with high-speed network interfaces that support up to 25 Gbps Ethernet (GbE) and the flexibility to choose from 1 GbE, 10 GbE or 25 GbE options. This innovative hardware platform also enables the highest time accuracy below one nano second.

Key Features


  • Latest generation of synthesizer to enable the system to move into the picosecond realm
  • Latest generation of PolarFire® SoC FPGAs for increased performance
  • Increased IEEE 1588 scalability to 2,000 PTP clients at 128 packets per second
  • Embedded BlueSky® GNSS firewall for anti-jamming, anti-spoofing protection
  • Supports Precision Time Protocol (PTP), Network Time Protocol (NTP) and SyncE
  • Meets Primary Reference Time Clock (PRTC) Class A, Class B and enhanced PRTC (ePRTC) requirements
  • Exceeds Class D for multi-domain boundary clocks and meets High-Accuracy Time Transfer (HA-TT) ITU-T specifications for sub-nanosecond accuracy (500 ps average time error over 800 km distance)
  • Reliable, fanless passive thermal operation
  • Redundancy via two software mechanism choices using two units, either in active/standby mode or in active/active mode
  • Patented, enhanced Assisted Partial Timing Support (APTS) with Automatic Asymmetry Compensation (AAC)
  • Strong security and performance monitoring
  • Support for industry-specific profiles for power and Time Sensitive Network (TSN) markets
  • Synchronization Supply Unit (SSU) operation mode to filter legacy signals inputs, such as E1/T1, for jitter and wander
  • Zero Trust security Grandmaster with strong differentiated timing security

Product Highlights


The TimeProvider 4500 series offers the flexibility to connect to various generations of network elements to protect earlier investments in hardware. An operator can connect the TP4500 to any combination of 1 GbE, 10 GbE and 25 GbE network devices. As network equipment is being upgraded to support a minimum of 10 Gbps, and in some cases up to 100 Gbps, the TP4500 provides the necessary high-speed bandwidth to support the requirements of the latest systems.

The TimeProvider 4500 can support up to 2,000 PTP clients. Its hardware platform enables higher IEEE 1588 scalability to support thousands of clients. Operators may not always need high capacity when using 5G mmWave technology at the edge of the network. However, C-band 5G deployments require a balance of range and capacity to be able to serve thousands of gNodeB base stations. Depending on the specific sites, the TP4500 could serve either very few or many gNodeB base stations and provide a cost-effective solution regardless of scale.

Offering extremely high time accuracy, the TimeProvider 4500 is an excellent alternative solution to GNSS. It provides a cost-effective terrestrial option that can leverage existing optical network deployments to transfer highly accurate time over a long distance, without the need for GPS installations at each node.

The TP4500 is a key product that enables the virtual PRTC (vPRTC) architecture along with the BlueSky firewall, the TimeCesium®, the TimePictra® and the TP4100. 

In the virtual Primary Reference Time Clock (vPRTC) architecture, to minimize the dependency on GNSS, receivers are only required in the core enhanced Primary Reference Timing Clock (ePRTC) sites where they can be protected and monitored to shield the network from the risk of GNSS jamming or spoofing threats.

The TimeProvider 4500 grandmaster implements key capabilities required to support coherent-network Primary Network Time Clock (cnPRTC) as defined by the ITU. The TP4500 is also capable of getting its time reference from national metrology labs, which decreases the need for GNSS as a source of time. It is compliant with the latest ITU extended holdover requirements to enable continued operations when GNSS is not available. The TP4500 meets ITU-T G.8271.1/Y.1366.1 (2022) Amendment 2 (01/2024) class A HA-TT to allow for sub-nanosecond accuracy over 800 km distances. This grandmaster is also capable of cesium clock ensemble for better resiliency and coherency.

The vPRTC architecture ensures redundancy via bi-directional east and west timing flows to local source clocks in aggregation sites with 100 ns of accuracy.

As a follow-on product to the TP4100, the advanced TP4500 hardware platform adds new capabilities while it supports all its predecessor’s features, allowing you to benefit from any prior investments in the TP4100 firmware. 

You can configure our TP4500 clock in the following ways:

  • As a gateway clock to serve timing flow toward 5G Remote Radio Heads (RRHs) as well as for various types of input and output flexibility
  • As a high-performance boundary clock to deliver high accuracy over a secure optical network—meets Class D (5 ns) accuracy and is capable of an average 1 ns accuracy, meeting 15 ns accuracy for a chain of 15 boundary clocks
  • As an HA-TT clock to deliver sub-nanosecond accuracy over a secure optical network—meets Class A HA-TT (5 ns accuracy over 800 km, which equates to 500 ps average per node, assuming 10 nodes)
  • In ePRTC operation mode to provide 30 ns accuracy at the source of timing chain (now capable of a 40-day holdover)
  • In SSU operation mode, the TP4500 can filter the legacy inputs for jitter/wander

Product Benefits


High-Speed Connectivity

The high-speed ports available on the TP4500 eliminate the need for an expansion hardware module. You can choose between 1 GbE, 10 GbE or 25 GbE network interfaces on the base device.

To support future requirements, you can use a 100 GbE QSFP28 breakout cable to connect a 100 GbE port in a router or switch to a 25 GbE port on the TP4500.

You can add expansion modules to the base unit to provide additional Ethernet fanout capabilities.

High-Accuracy Time Transfer (HA-TT)

A key component required for coherent-network Primary Network Time Clock (cnPRTC), HA-TT delivers sub nanosecond-accuracy time transfer over 800 km. By using UTC(k) as the source of time and virtual PRTC (vPRTC) with HA-TT as a highly accurate distribution of time, the TimeProvider 4500 series implements a cost-effective, redundant and resilient terrestrial alternative to GNSS that relies on existing optical networks; existing off-the-shelf SFPs; and standard-based 1588 PTP grandmasters, which interoperate with off-the-shelf switches and Ethernet routers.

Holdover Performance Choice

Three types of oscillators are available with the TP4500. You can choose from an Oven-Controlled Crystal Oscillator (OCXO), a super OCXO or a Rubidium atomic clock to implement the desired holdover to ensure continued operation in case GNSS is down or compromised.

Resiliency

The platform’s dual-power input, fanless operation, support for multiband GNSS and patented active thermal compensation technology all contribute to creating a very resilient solution.

The accompanying software provides redundancy with fast switching from standby unit to active unit in case of device failure.

Security

Our TimeProvider 4500 clock supports industry standards for Authorization, Authentication and Accounting (AAA) such as TACACS+, Radius and Radius two-factor authentication. Our TP4100 clock also supports the IEEE 1588 2.1 2019 security standard. Enhanced security with password complexity requirements, support for Access Control Lists (ACL) and resolved CVE exposures.

Synchronization Management and Monitoring

The TP4500 is fully managed by our TimePictra® synchronization management system and via the Command Line Interface (CLI). A webGUI is also available for user friendly display of monitoring configuration and results. 

enhanced Primary Reference Time Clock (ePRTC)

The ePRTC is enabled through a software license, so no additional hardware is needed. In ePRTC operation mode, the TP4500 meets ITU-T G.8272.1 30 ns time accuracy and can be combined with our TimeCesium® 4400/4500 or the high-performance 5071A cesium primary time and frequency standard to create a fully protected timescale.

Protection Against Jamming and Spoofing

The TimeProvider 4500 Grandmaster’s embedded BlueSky® technology option detects GPS jamming- and spoofing-related anomalies in real time to protect essential time and frequency outputs. Alarms are triggered when unexpected changes are detected and trust is compromised. The BlueSky technology detectors respond to protect the integrity of the TP4500’s time and frequency outputs.

Market-Specific Profiles

For power and utilities markets, the TimeProvider 4500 supports all PTP telecommunication profiles to be deployed on the communication network of the infrastructure. The TimeProvider 4500 also supports power profiles such as IEEE C37.238-2017, IEEE C37.238-2011 and IEC/IEEE 61850-9-3:2016 as well as Parallel Redundancy Protocol (PRP) for deployments at the substations.

For Time Sensitive Network (TSN) deployments such as 5G private networks, the TimeProvider 4500 supports the latest IEEE 802.1.AS-2020 standard.

Blogs


Read the following blogs to get answers to your questions about key precise timing topics.

Articles


Explore the following articles to learn more about resilient timing solutions and architectures.

Documentation


Title
Securing Critical Timing Infrastructure Download
TimeProvider® 4100 ePRTC Performance Compliance Report Download
TP4100 ePRTC Performance Report Download
Virtual Primary Reference Timing Clock (vPRTC) White Paper Download
The Enhanced Primary Reference Time Clock (ePRTC) as a Solution for GNSS Vulnerability Download
5G Services and Sync Importance Download
Main 5G ITU-T Standards Application Note Download
Five Best Practices for Deploying and Monitoring a Virtual Primary Reference Time Clock (vPRTC) Network Download
Upgrading Your Central Office Primary Reference Clock (PRC) to a Primary Reference Time Clock (PRTC) Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy