The SyncServer® S650 M-Code uses our FlexPort technology to provide unmatched synchronization flexibility and performance. The GPS M-Code/SAASM-referenced S650 M-Code is easily adaptable for modern instrumentation systems and networks that require best-in-class synchronization performance for a wide range of applications.
This modular time server combines the best of time and frequency instrumentation with unique flexibility and powerful network-based and security-hardened features. The timing output flexibility provides easy replication of precise and coherent output signals, eliminating the need for a signal distribution chassis.
The timing I/O modules are exceedingly versatile time and frequency input and output options. They support the most popular input and output time codes, sine waves, and rates (IRIG A, IRIG B, IRIG E, IRIG G, 10 MHz, 1 PPS, T1/E1 and more).
Our unique FlexPort technology efficiently and cost effectively adds innovative any signal, any connector technology to the timing I/O modules, eliminating the wasted space inherent with legacy-style, fixed-signal modules/BNCs.
The rubidium atomic clock upgrade improves the stability and ongoing accuracy, as well as the holdover accuracy, of the SyncServer S650 M-Code time server to possibly save the user valuable time. If the GPS signal is lost, which places the unit in holdover, the rubidium atomic clock significantly improves the clock accuracy during the holdover period.
Some applications require security enhancements above and beyond what might otherwise be acceptable. In addition to supporting the standard network security protocols, the SyncServer S650 M-Code time server can be configured to provide additional timing, operational and authentication security to create the most hardened NTP/PTP server. This makes the S650 M-Code an excellent choice for Zero Trust networks.
Two Low Phase Noise (LPN modules) are available for applications requiring superior LPN 10 MHz signals. Each module has eight extremely isolated, phase-coherent 10 MHz LPN outputs to offer excellent LPN or Ultra LPN performance with low spurious noise characteristics.
The IEEE® 1588 PTP output license enables PTP grandmaster operations that leverage the built-in hardware timestamping available in all SyncServer time servers. This single-option license allows the LAN 2, 3 and 4 ports, as well as the optional 10 GbE LAN 5 and 6 ports, to be uniquely configured as PTP grandmasters. This is a very cost-effective solution for scaling PTP grandmaster operations and increasing configuration flexibility. PTP can also be configured as an input time reference.
The S650 M-Code configurator is available on the myMicrochip portal. Simply register for immediate access or log in.
Sometimes you just have simple questions, and you want an easy way to get answers to them. Use the links below to send an email to our technical contacts in key regions.
Along with your question(s) please specify your U.S. state or international country, and we’ll route the email to the best contact in your area.
|
Title
|
|
|---|---|
| SyncServer® S6x0 Release 5.4 User Guide | Download |
|
Title
|
|
|---|---|
| IRIG-B Analyzer Sell Sheet | Download |
|
Title
|
|
|---|---|
| SyncServer S600 S650 Dimensional Drawings | Download |
| SyncServer S600 S650 IGS 3D Model Envelope | Download |
| SyncServer-S600-S650-STEP-3D-Model-Envelope | Download |
| SyncServer S600 S650 SolidWorks 3D Model | Download |
| SyncServer S650 Timing Havequick PTTI IO Module 3D STEP Model | Download |
| SyncServer S650 Timing IO Module 3D STEP Model | Download |
| SyncServer S650 Timing IO Module Fiber Input 3D STEP Model | Download |
| SyncServer S650 Timing IO Module Fiber Outputs 3D STEP Model | Download |
| SyncServer S650 Ultra Low Phase Noise Module 3D STEP Model | Download |
| SyncServer S650 Dual Timing IO Modules with Dual AC 3D STEP Model | Download |
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat