We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Miniature Atomic Clock (MAC-SA5X)

Learn About Our Miniature Atomic Clock


The MAC-SA5X is designed for applications that require rubidium atomic clock holdover performance but are constrained by size and low power requirements. Its superb short-term stability (Allan Deviation), resistance to temperature changes (tempco) and long-term drift performance allow tight synchronization to GNSS timing or another primary reference clock. This enables nanosecond holdover performance for days at a time.

Key Features


  • The MAC-SA55 offers excellent stability for its size:
    • < 1.5E-11 ADEV @ 1s        
    • < 5E–11 monthly aging (frequency drift per month)
    • < 5E–11 frequency change vs. −40°C to +75°C temperature change
    • < 200 ns holdover ability over 24 hours (typical, static temperature)
  • Remote monitoring and control (RS232 and USB)
  • 1 PPS disciplining from externally supplied signal (phase and frequency calibration)
  • Dimensions: 51 × 51 × 18 mm
  • Clockstudio™ software tool supports MAC products

The Miniature Atomic Clock (MAC-SA5X)

The Miniature Atomic Clock (MAC) was launched in 2020, setting the standard as the top-performing rubidium oscillator in terms of size and power efficiency. Since then, thousands of MAC units have been deployed across the communications, test and measurement and aerospace and defense sectors. Watch this video to learn about the performance enhancements that the MAC offers.

Available Models


Model Part Number

Description

Aging (Frequency Drift)

Temperature Stability

72hr Holdover Capability (10°C Temperature Change)
090-44530-01* MAC-SA53 (Base) < 10E−11/mo < 10E-11 4 uS
090-44550-01* MAC-SA55 (High Performance) < 5E−11/mo < 5E−11 2 uS
090-44570-01* MAC-SA57 (Ultra High Performance) < 2E-11 /mo < 2E-11 1 uS
090-44500-000 Evaluation Kit (MAC-SA5X not included)          

*Note: Add "-EU" to these part numbers to order from our German factory (e.g., 090-44530-01-EU)

Documentation


Title
Miniature Atomic Clock (MAC) SA5X User's Guide Download
MAC-SA5X Sell Sheet Download
MAC-SA57 Extended Sell Sheet Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy