We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Active Solutions Addresses IP Video Deployment with PoE

Live Chat

Need Help?

Privacy Policy

PDS-104GO Outdoor PoE Switches are Key Elements in Municipal Video Application


Maintenance was simplified with remote management while SFP input helped lower camera installation costs over longer distances.

Smart

Our PDS-104GO Outdoor PoE Switch enables remote monitoring and control of the devices’ status, including remote reset.

Connected

Our IEEE® 802.3at-compliant solution delivers power over Ethernet and is an ideal solution for outdoor WLANs, IP cameras and P2P radios.

Secure

With VLAN and RADIUS support, our PDS-104GO brings improved security, performance and safety via centralized management of user profiles.

Learn More


Microchip PDS-104GO PoE Switches

Our 4-port outdoor PoE switch provides up to 60 Watts of power over Ethernet and offers a IEEE 802.3at-compliant solution for outdoor WLANs, outdoor IP cameras, or outdoor P2P radios. With VLAN and RADIUS support, the PDS-104GO brings improved security and performance. It provides better safety through centralized management of user profiles and authorized system access.

Microchip Power-over-Ethernet Solutions

PoE is the key to efficiently, cost-effectively and reliably powering network devices.  Our PoE injectors/midspans and switches offer industry-leading solutions for any PoE application. This complete portfolio of PoE systems enables delivery of up to 90W of flexible and reliable power over the Ethernet network to IP cameras and other IP-based devices.

High-Speed Video and Data

Digital imaging applications require very-low-latency signaling and very high accuracy, as well as uncompressed video data delivery from the camera to the host device. The download speed can range from 1.25 Gbps to 12.5 Gbps. Here are several types of applications where you can effectively use our data and video equalizers, repeaters, transmitters and transceivers.

Live Chat

Need Help?

Privacy Policy