ETH 3 Click is a compact add-on board that contains Ethernet Controller & PHY for embedded applications. This board features the LAN9250, a fully featured 10/100 Ethernet controller that provides performance, flexibility, ease of integration, and system cost control from Microchip Technology. It complies with the IEEE802.3 (Full/Half-Duplex 10BASE-T and 100BASE-TX) Ethernet protocol, IEEE 802.3az Energy Efficient Ethernet (EEE)(100Mbps only), and the IEEE 1588v2 precision time protocol. It also includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface and large transmit and receive data FIFOs to accommodate high latency applications. This Click board™ is suitable for industrial automation systems, cable, satellite, and IP set-top boxes, VoIP/Video phone systems, home gateways, test and measurement equipment, and more.
{"SalesForceSecurePath":"https://microchip--mcuat.sandbox.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip_New","SalesForcePath":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00DWD00000Bjesb","JsUrl":"https://microchip--mcuat.sandbox.my.site.com/ESWMessagingForMicrochi1771925121712/assets/js/bootstrap.min.js"}