EVB-LAN9252-SPI has been produced to answer our customers' requests for a vehicle to allow evaluation of the LAN9252 EtherCAT Slave Controller (ESC), via an SPI Microcontroller abstraction.
This dual purpose board has the option to plug directly into some environments and allow fly-wiring to many more.
EVB-LAN9252-SPI allows a host microcontroller to become an EtherCAT enabled slave using the LAN9252 ESC.
Applications
EVB-LAN9252-SPI
Microchip EtherCAT SDK
Suitable host controller platform
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN9252-SPI Gerber Rev A0 | Board Design Files | Download | ||
| EVB-LAN9252 SPI Board Design Files Altium | Board Design Files | Download | ||
| EVB-LAN9252 SPI Schematics | Board Design Files | Download | ||
| EVB-LAN9252-SPI Quick Start Guide | Supporting Collateral | Download |
Live Chat