The EVB-LAN9668 EDS2 is a modular Ethernet PHY Development System based on the LAN9668 8 Port Ethernet switch. It is intended for evaluation of EDS2 compatible Daughter Cards that connect to one of the two available 260 pin SODIMM connectors. A SODIMM connector is used for the EDS2 Daughter Card connector interface due to its high performance, high pin count, and low cost.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN9668 EDS2 Schematic, PDF | Schematics | Download | ||
| EV83E85A_LAN9668 EDS2 BOM | Board Design Files | Download | ||
| EVB-LAN9668 EDS2 Assembly Docs | Board Design Files | Download | ||
| EVB-LAN9668 EDS2 Gerber Files | Gerbers | Download | ||
| EVB-LAN9668 EDS2 PNP | Board Design Files | Download | ||
| EVB-LAN9668 EDS2 BOM | BOM | Download |
Live Chat